Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-12-R22M
Bill of material
SLPPI2016-12-R22M
PN
Part Number
SLPPI2016-12-R22M
DESC
Description
High Power Inductor, 0.24uH, 19 Ohm, 4.4A, Surface Mount, Bulk
ISAT
I sat
5,6 A
IRMS
I rms
4,4 A
INDUCTANCE
Inductance
0,24 µH
DCR
19 Ohm
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONSMAX
Dimensions Max
2.0 * 1.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Preview - Generation
Preview
3D
2D