Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_12_800 - Signal Transformer
Bill of material
DPC-12-800
PN
Part Number
DPC-12-800
DESC
Description
Low Power Miniature Transformer, 10VA Power, 115V/230V Input, 12.6VCT Output Series
POWERVA
Power
10 VA
OS
Output Series
12.6VCT
OP
Output Parallel
6.3V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.56 lbs (0.25 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.62 in. (41.1 mm)
Preview - Generation
Preview
3D
2D