Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
BH-0050B
Bill of material
BH-0050B
PN
Part Number
BH-0050B
DESC
Description
International All-4-One Transformer, Chassis Mount, 50VA Power, 240/230/220V Input Parallel, 480/460/440V Input Series, 120/115/110V Output
MOUNTING
Mounting
Chassis Mount
POWER
Power
50 VA
INPUT
Input
240 x 480/230 x 460/220 x 440 V
OUTPUT
Output
120/115/110 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
2.6 (1.2) lbs (kg)
WIDTH
Width
3 (76.2) INCH (mm)
HEIGHT
Height
3.18 (80.96) INCH (mm)
LENGTH
Length
3.75 (95.25) INCH (mm)
MODIFICATIONS
Modifications
Standard
Preview - Generation
Preview
3D
2D