Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
0679H6300-01
Bill of material
0679H6300-01
PN
Part Number
0679H6300-01
DESC
Description
2410 SMT Fuse, Quick Acting, 6.3A, Higher AC Voltage
CURRENT
Current
6.3 A
VAC
Voltage
350 VAC
VDC
Voltage
60 VDC
IRAC
Interrupting Rating
- AC
IRDC
Interrupting Rating
- DC
CS
Case Size
2410
CHARACTERISTIC
Characteristic
Fast Blow
PACKAGING
Packaging
Tape and Reel (1000 pcs.)
PLATING
Plating
-
RC
RoHS Compliant
YES
Preview - Generation
Preview
3D
2D