Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 3 7/16 - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
904084
PN
Part Number
SD
Screw Diameter
18,20,24
MAT
Material
Stainless Steel
A
Drive Shaft Diameter
3-7/16 Inch
B
Inch
C
3.880 Inch
D
4.000 Inch
E
Hole Diameter
29/32 Inch
V
Inch
W
Weight
lbs
Preview - Generation
Preview
3D
2D