Catalog navigation
Выбор CAD модели
Все
Electro
HELP_VARIABLE
Company
Airius
Description
RETAIL SERIES
Bill of material
R-20-EC-NA-200-240
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
0
ANGLE_CONSTRAINT
angle constraint
0
APPARENT_LOAD
apparent load
0.400
ASSEMBLY_CODE
assembly code
D3070200
CABLE
cable
1
CABLE_LENGTH
cable length
6.000
CABLE_LENGTH_CONSTRAINT
cable length constraint
6.000
CEILING_HEIGHT
ceiling height
Up to 20 ft.
CLASSIFICATION
classification
0
COST
cost
0
COVERAGE_AREA
coverage area
Contact Airius
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DB_A_
db(a)
57.500
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Destratification Fan
DESIGN_OPTION
design option
-1
FREQUENCY
frequency
50
HEIGHT
height
HOST
host
0
HOUSING_HEIGHT
housing height
LOAD_SUB_CLASSIFICATION_MOTOR
load sub-classification motor
1
MANUFACTURER
manufacturer
Airius
MASSUNIT
massunit
1
MAXIMUM_CFM
maximum cfm
620
MAXIMUM_RPM
maximum rpm
1650
MODEL
model
NARROW_AISLE_NOZZLE
narrow aisle nozzle
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.17
OMNICLASS_TITLE
omniclass title
Intake and Relief Ventilators
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://p.airiusfans.com/submittals/retail-20-ec
PRODUCT_NAME
product name
Retail Series
PRODUCT_PAGE_URL
product page url
https://airiusfans.com/portfolio/retail-series/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_NOZZLE
standard nozzle
URL
url
https://airiusfans.com/
VERSION
version
2015
VOLTAGE
voltage
WATTS
watts
30.000
WEIGHT
weight
11.500
WIDTH
width
14.398
WORK_PLANE_BASED
work plane-based
1
NAME
name
Preview - Generation
Предпросмотр
3D
2D