Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
AGRO
Description
1283-06 - Installation housing, HaloX® 250 front part
Bill of material
1283-06
CNSORDERNO
Art. No.
1283-06
BZ
Designation
Install. housing, HaloX® 250 front part, Iinst. opening Ø 250 mm, onsite concrete
LOD
Level of Details
DA
Ceiling exit (OD) Ø
250 mm
LB
Min. luminaire covering Ø
257 mm
ENO
E-No.
920896559
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, front part Installation in: In-situ concrete Installation diameter Ø: 250 mm Light cover min. diameter Ø: 257 mm Aricle No. 1283-06 / E-No.: 920 896 559
Preview - Generation
Преглед
3D
2D