ZZM01-04R ZM053H-A1L
SMC
bp3_vacuum_equipment
vacuum_ejector
ZM Vacuum Ejector
Powered by
CAD모델 선택
All
Electro
전체
Electro
{smc/bp3_vacuum_equipment/vacuum_ejector/zm/zzm_asmtab.prj},{NB=ZZM01-04R_ZM053H-A1L},{STATIONS=01},{THREAD1=},{OPTION=04},{LOCATION1=R},{LOCATION2=},{SS=SINGLE SPEC=>},{NOZZLE=05},{BODY=3},{PORT=},{PRESSURE=H},{THREAD2=},{COMBINATION=A},{VOLTAGE=1},{ENTRY=L},{SUPPRESSOR=},{MANUAL=},{SWITCH=},{ELECTRICAL=},{NEEDLE=},{OMSC=},{CE=},{PPATH=zzm/assembly/zzm_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
SMC
Description
ZZM - Vacuum Ejector With Valve And Switch/Manifold
Bill of material
ZZM01-04R_ZM053H-A1L
STATIONS
Number of stations
(01) 1 station
(02) 2 stations
(03) 3 stations
(04) 4 stations
(05) 5 stations
(06) 6 stations
(07) 7 stations
(08) 8 stations
(09) 9 stations
(10) 10 stations
(01) 1 station
(02) 2 stations
(03) 3 stations
(04) 4 stations
(05) 5 stations
(06) 6 stations
(07) 7 stations
(08) 8 stations
(09) 9 stations
(10) 10 stations
THREAD1
Thread type
(-) Rc
(T) NPTF
(F) G
(-) Rc
(T) NPTF
(F) G
OPTION
Common exhaust (EXH) port size
(04) 1/2
(06) 3/4
(S) Silencer for ZZM (ZZM-SA)
(04) 1/2
(06) 3/4
(S) Silencer for ZZM (ZZM-SA)
LOCATION1
Common exhaust port (EXH) and silencer location
(R) Right side
(L) Left side
(B) Both sides
(R) Right side
(L) Left side
(B) Both sides
LOCATION2
Common air pressure supply (P) port location
(-) Both sides
(R) Right side
(L) Left side
(-) Both sides
(R) Right side
(L) Left side
SS
SINGLE SPEC=>
NOZZLE
Nozzle diameter
(05) 0.5
(07) 0.7
(10) 1.0
(13) 1.3
(15) 1.5
(05) 0.5
(07) 0.7
(10) 1.0
(13) 1.3
(15) 1.5
BODY
Body style
(3) Manifold: with common SUP valve
(4) Manifold: without common SUP valve
(5) Manifold: with individual SUP valve
(6) Manifold: without individual SUP valve
(3) Manifold: with common SUP valve
(4) Manifold: without common SUP valve
(5) Manifold: with individual SUP valve
(6) Manifold: without individual SUP valve
PORT
Vacuum port location
(-) Side/Bottom entry
(A) Side entry
(-) Side/Bottom entry
(A) Side entry
PRESSURE
Standard supply pressure
(H) 0.5 MPa
(H) 0.5 MPa
THREAD2
Thread type
(-) Rc
(T) NPTF
(F) G
(-) Rc
(T) NPTF
(F) G
COMBINATION
Supply valve/Release valve combination
(A) Supply valve (N.O.)
(B) Supply valve (N.O.), and release valve
(J) Supply valve (N.C.)
(K) Supply valve (N.C.), and release valve
(P5) Air operated valve (supply valve), Port size connection M5 x 0.8
(Q5) Air operated valve (supply/release valve), Port size connection M5 x 0.8
(A) Supply valve (N.O.)
(B) Supply valve (N.O.), and release valve
(J) Supply valve (N.C.)
(K) Supply valve (N.C.), and release valve
(P5) Air operated valve (supply valve), Port size connection M5 x 0.8
(Q5) Air operated valve (supply/release valve), Port size connection M5 x 0.8
VOLTAGE
Solenoid valve rated voltage
(1) 100 VAC 50/60Hz
(3) 110 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC 50/60Hz
(3) 110 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
ENTRY
Electrical entry
(L) L plug connector, with 0.3 m lead wire
(LO) L plug connector, without connector
(L) L plug connector, with 0.3 m lead wire
(LO) L plug connector, without connector
SUPPRESSOR
Light/Surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type
(B) Locking slotted type
(-) Non-locking push type
(B) Locking slotted type
SWITCH
Vacuum switch model
(-) Without switch
(E14) 1 output, without analog output, 3 rotation setting (ZSE1)
(E15) 1 output, without analog output, 200 deg setting (ZSE1)
(E16) 2 outputs, without analog output, 3 rotation setting (ZSE1)
(E17) 2 outputs, without analog output, 200 deg setting (ZSE1)
(E18) 1 output, analog output, 3 rotation setting (ZSE1)
(E19) 1 output, analog output, 200 deg setting (ZSE1)
(E55) 1 output, without analog output, 200 deg setting, PNP output (ZSE1)
(M15) 1 output, without analog output, Diaphragm (18 rotation setting), Solid state(10 to 26 VDC) (ZSM1)
(M21) 1 output, without analog output, Diaphragm (18 rotation setting), Reed (100 VAC)(ZSM1)
(-) Without switch
(E14) 1 output, without analog output, 3 rotation setting (ZSE1)
(E15) 1 output, without analog output, 200 deg setting (ZSE1)
(E16) 2 outputs, without analog output, 3 rotation setting (ZSE1)
(E17) 2 outputs, without analog output, 200 deg setting (ZSE1)
(E18) 1 output, analog output, 3 rotation setting (ZSE1)
(E19) 1 output, analog output, 200 deg setting (ZSE1)
(E55) 1 output, without analog output, 200 deg setting, PNP output (ZSE1)
(M15) 1 output, without analog output, Diaphragm (18 rotation setting), Solid state(10 to 26 VDC) (ZSM1)
(M21) 1 output, without analog output, Diaphragm (18 rotation setting), Reed (100 VAC)(ZSM1)
ELECTRICAL
Vacuum switch electrical entry
N/A
N/A
NEEDLE
Release flow rate adjusting needle
N/A
N/A
OMSC
Made to Order
N/A
N/A
CE
CE-compliant
N/A
N/A
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D