Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Two-Way Ball Valves KVZ - KVZ 50 2/2
Bill of material
SCHMALZ 10.05.08.00009 KVZ 50 2/2
NAME
Name
10_05_08_00009
NNCUSTOM
KVZ 50 2/2
NTCUSTOM
Kugelventil
NBCUSTOM
KVZ 50 2/2
LINACUSTOM
KVZ 50 2/2
ARTNR
Order number
10.05.08.00009
C119
D1
86 mm
C132
G1
G2"-IG
C117
H
151 mm
C111
L
106 mm
C110
L2
155 mm
C133
LG1
19.5 mm
C140
SW1
66 mm
C472
Nennweite
50 mm
C923
Nenndurchfluss
310 mł/h
C922
Nenndurchfluss
5166.7 l/min
C576
Weight
1.47 kg
Preview - Generation
Preview
3D
2D