ZK2P00K5PL-06
SMC
bp3_vacuum_equipment
vacuum_ejector
ZK2 Vacuum Unit
Powered by
CAD모델 선택
All
Electro
전체
Electro
{smc/bp3_vacuum_equipment/vacuum_ejector/zk2/zk2_asmtab.prj},{NB=ZK2P00K5PL-06},{BODY=P},{NOZZIE=00},{COMBINATION=K},{VOLTAGE=5},{PRESSURE=P},{CONNECTOR=L},{VAPORT=06},{OPTIONB=},{OPTIONC=},{OPTIOND=},{OPTIONJK=},{OPTIONL=},{OPTIONP=},{OPTIONW=},{PPATH=zk2/assembly/zk2_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
SMC
Description
ZK2 - Vacuum Unit/Single Unit
Bill of material
ZK2P00K5PL-06
BODY
System/body type
(P) Vacuum pump system/Single unit
(Q) Vacuum pump system/For manifold
(A) Ejector system/Single unit/Silencer exhaust
(B) Ejector system/Single unit/Port exhaust
(G) Ejector system/Single unit/High-noise reduction silencer exhaust
(C) Ejector system/For manifold/Complex exhaust
(F) Ejector system/For manifold/Individual port exhaust
(H) Ejector system/For manifold/High-noise reduction silencer exhaust
(P) Vacuum pump system/Single unit
(Q) Vacuum pump system/For manifold
(A) Ejector system/Single unit/Silencer exhaust
(B) Ejector system/Single unit/Port exhaust
(G) Ejector system/Single unit/High-noise reduction silencer exhaust
(C) Ejector system/For manifold/Complex exhaust
(F) Ejector system/For manifold/Individual port exhaust
(H) Ejector system/For manifold/High-noise reduction silencer exhaust
NOZZIE
Nominal nozzle size
(00) Vacuum pump system
(00) Vacuum pump system
COMBINATION
Combination of supply valve and release valve
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Self-holding release valve linked
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Self-holding release valve linked
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
PRESSURE
Pressure sensor/Digital pressure switch for vacuum specifications
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(A) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ Digital pressure switch for vacuum
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(A) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ Digital pressure switch for vacuum
CONNECTOR
Supply valve/Release valve/Digital pressure switch for vacuum connector specifications
(L) For supply valve/release valve(Connector type:L-type plug connector/With lead wire with connector);With lead wire with connector for pressure switch/sensor
(L1) For supply valve/release valve(Connector type:L-type plug connector/Without lead wire with connector);With lead wire with connector for pressure switch/sensor
(L) For supply valve/release valve(Connector type:L-type plug connector/With lead wire with connector);With lead wire with connector for pressure switch/sensor
(L1) For supply valve/release valve(Connector type:L-type plug connector/Without lead wire with connector);With lead wire with connector for pressure switch/sensor
VAPORT
Vacuum(V) port
(06) Dia 6 One-touch fitting(Metric)
(08) Dia 8 One-touch fitting(Metric)
(07) Dia 1/4" One-touch fitting(Inch)
(09) Dia 5/16" One-touch fitting(Inch)
(06) Dia 6 One-touch fitting(Metric)
(08) Dia 8 One-touch fitting(Metric)
(07) Dia 1/4" One-touch fitting(Inch)
(09) Dia 5/16" One-touch fitting(Inch)
OPTIONB
With one bracket for mounting a single unit (Mounting screw is attached)
(-) Without option
(B) With one bracket for mounting a single unit (Mounting screw is attached)
(-) Without option
(B) With one bracket for mounting a single unit (Mounting screw is attached)
OPTIONC
Pump system PE port female thread specification
(-) Without option
(C) Pump system PE port female thread specification
(-) Without option
(C) Pump system PE port female thread specification
OPTIOND
With individual release pressure supply (PD) port type
(-) Without option
(D) With individual release pressure supply (PD) port type
(-) Without option
(D) With individual release pressure supply (PD) port type
OPTIONJK
Vacuum break flow adjustment needle
(-) Without option
(J) Vacuum break flow adjustment needle Round lock nut type
(K) Vacuum break flow adjustment needle Screwdriver operation type
(JK) Vacuum break flow adjustment needle Round lock nut type/Screwdriver operation type
(-) Without option
(J) Vacuum break flow adjustment needle Round lock nut type
(K) Vacuum break flow adjustment needle Screwdriver operation type
(JK) Vacuum break flow adjustment needle Round lock nut type/Screwdriver operation type
OPTIONL
Manifold individual supply specification
N/A
N/A
OPTIONP
Manifold common release pressure supply specification
N/A
N/A
OPTIONW
With exhaust interference prevention valve
N/A
N/A
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D