Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
WV10B Hoodshousings(IP67)
Bill of material
WV10B-TEH-4B-PG29
ORDERNO
VAR___LEVER_TYPE
---lever type
metal elastic pressing
VAR___MATERIAL
---material
COLOUR
colour
grey
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTOR
degree of protection acc.to din en60 529 for coupled connector
IP67
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
HOODSHOUSINGS_SEAL
hoodshousings seal
NBR
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
aluminium die-cast
NAME
name
Preview - Generation
Преглед
3D
2D