Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
WNPP(Nylon plug)
Bill of material
WNPP-PG42GR
ORDERNO
COLOR
color
Grey
DEGREE_OF_PROTECTION
degree of protection
IP68(with O-searing)
EXTERNAL_DIAMETER_D_
external diameter(d)
HEIGHT_H_
height(h)
MATERIAL
material
Nylon 6
TEMPERATURE_RANGE
temperature range
-40℃...+120℃
THREAD_DIAMETER_AG_
thread diameter(ag)
THREAD_LENGTH_GL_
thread length(gl)
THREAD_SIDE
thread side
NAME
name
Preview - Generation
Preview
3D
2D