Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
WNP(Metal plug)
Bill of material
WNP-M12
ORDERNO
DEGREE_OF_PROTECTION
degree of protection
IP68(with O-searing)
HEIGHT_H_
height(h)
MATERIAL
material
Nickel-plate brass
TEMPERATURE_RANGE
temperature range
-40℃...+120℃
THREAD_DIAMETER_AG_
thread diameter(ag)
THREAD_LENGTH_GL_
thread length(gl)
THREAD_SIDE
thread side
WRENCH_SIZE_SW_
wrench size(sw)
NAME
name
Preview - Generation
Náhled
3D
2D