Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wain Electrical
Description
WNKD(Gland with external strain relief via calmping jaws)
Bill of material
WNKD-M25D25(13-18)
ORDERNO
WNKD-M25D25(13-18)
CLAMPING_RANGE___
clamping range(φ)
13-18mm
DEGREE_OF_PROTECTION
degree of protection
IP68(with O-sealing)
EXTERNAL_DIAMETER_D_
external diameter(d)
46mm
FITS_TO_TUBING_SIZE_D_
fits to tubing size(d)
25mm
MATERIAL
material
Nickel-plate brass, Nylon
THREAD_LENGTH_GL_
thread length(gl)
8mm
THREAD_SIDE
thread side
M25x1.5
NAME
name
WNKD-M25D25(13-18)
SOURCEURL
sourceurl
http://www.wainconnector.com/en/product3.aspx?Productscateid=402&Productsid=10263
Preview - Generation
Preview
3D
2D