Catalog navigation
Selección de modelo CAD
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
WNAP(Plastic cable gland)
Bill of material
WNAP-PG9B(D4-8)
ORDERNO
CLAMPING_RANGE___
clamping range(φ)
DEGREE_OF_PROTECTION
degree of protection
IP68(with O-sealing)
MATERIAL
material
Nylon
SEALING
sealing
NBR
TEMPERATURE_RANGE
temperature range
Stat -40℃...+100℃ Dyn -20℃...+80℃
THREAD_DIAMETER_AG_
thread diameter(ag)
THREAD_LENGTH_GL_
thread length(gl)
THREAD_SIDE
thread side
WRENCH_SIZE_SW_
wrench size(sw)
NAME
name
Preview - Generation
Previsualización
3D
2D