Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
WNAM(Metal cable gland with multi-core)
Bill of material
WNAM-M20(2x5)
ORDERNO
CLAMPING_RANGE_NXD_
clamping range(nxd)
DEGREE_OF_PROTECTION
degree of protection
IP65(with O-sealing)
MATERIAL
material
Nickel-plate brass
SEALING
sealing
Nylon and NBR
TEMPERATURE_RANGE
temperature range
-40℃...+100℃, short-term120℃
THREAD_DIAMETER_AG_
thread diameter(ag)
THREAD_LENGTH_GL_
thread length(gl)
THREAD_SIDE
thread side
WRENCH_SIZE_SW_
wrench size(sw)
NAME
name
Preview - Generation
Preview
3D
2D