Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wain Electrical
Description
WNACAL(Aluminum alloy cable gland)
Bill of material
WNACAL-M32(D14-19)
ORDERNO
WNACAL-M32(D14-19)
CLAMPING_RANGE
clamping range
14-19mm
DEGREE_OF_PROTECTION
degree of protection
IP67(with O-sealing)
MATERIAL
material
Aluminum alloy
SEALING
sealing
Nylon 66 and NBR
TEMPERATURE_RANGE
temperature range
-40℃...+100℃
THREAD_DIMENSION_AG_
thread dimension(ag)
32mm
THREAD_LENGTH_GL_
thread length(gl)
9.5mm
THREAD_SIDE
thread side
M32x1.5
WRENCH_SIZE_SW_
wrench size(sw)
36mm
NAME
name
WNACAL-M32(D14-19)
Preview - Generation
Preview
3D
2D