Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
WNAC(EMC Cable gland)
Bill of material
WNAC-M24(D8-14)
ORDERNO
CLAMPING_RANGE___
clamping range(φ)
DEGREE_OF_PROTECTION
degree of protection
IP68(with O-sealing)
MATERIAL
material
Nickel-plate brass
SEALING
sealing
Nylon and NBR
TEMPERATURE_RANGE
temperature range
-40℃...+100℃, short-term120℃
THREAD_DIAMETER_AG_
thread diameter(ag)
THREAD_LENGTH_GL_
thread length(gl)
THREAD_SIDE
thread side
WRENCH_SIZE_SW_
wrench size(sw)
NAME
name
Preview - Generation
Vorschau
3D
2D