Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
WNA(Metal cable gland-extra length)
Bill of material
WNA-M32L(D15-22)
ORDERNO
CLAMPING_RANGE___
clamping range(φ)
DEGREE_OF_PROTECTION
degree of protection
IP68(with O-searing)
MATERIAL
material
Nickel-plate brass
SEALING
sealing
Nylon and NBR
TEMPERATURE_RANGE
temperature range
Stat:-40℃...+100℃ Dyn:-20℃...+80℃
THREAD_DIAMETER_AG_
thread diameter(ag)
THREAD_LENGTH_GL_
thread length(gl)
THREAD_SIDE
thread side
WRENCH_SIZE_SW_
wrench size(sw)
NAME
name
Preview - Generation
Náhled
3D
2D