Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
AAON
Description
WH B Cabinet 15-18 MBH
Bill of material
2" Filter
ORDERNO
2" Filter
ALWAYS_VERTICAL
always vertical
1
CAN_HOST_REBAR
can host rebar
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HEIGHT
height
1.32291666666667
HOST
host
0
MASSUNIT
massunit
1
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2015
WIDTH
width
0.3232421875
WORK_PLANE_BASED
work plane-based
0
NAME
name
WH-SERIES RIGHT HAND RETURN HORIZONTAL END SUPPLY WATER-SOURCE HEAT PUMP B-CABINET
Preview - Generation
Preview
3D
2D