Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ELS Lighting
Description
WALL WASH 160 DOWNLIGHT
Bill of material
Standard-39W-3000K-Non Dimmable
ORDERNO
Standard-39W-3000K-Non Dimmable
APPARENT_LOAD
apparent load
28
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CREATEDBY_ANZRS
createdby_anzrs
A2K Technologies
CRI
cri
83+
CUT_OUT_DIAMETER
cut out diameter
150
CUT_OUT_RADIUS
cut out radius
75
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
LED wall wash downlight
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FACE_PLATE_DEPTH
face plate depth
3
FACE_PLATE_DIAMETER
face plate diameter
160
FACE_PLATE_INT__DIAMETER
face plate int. diameter
135
HEAT_SINK_DIAMETER
heat sink diameter
135
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Efficient Lighting Systems
MASSUNIT
massunit
1
MODEL
model
Wall Wash 160
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
WW160.XB48.8030.66 - S1.IES
PRODUCTCODE_ANZRS
productcode_anzrs
WW160.XTM14.8030.61
RECESSED_DEPTH
recessed depth
173
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Non Dimmable
URL
url
http://www.elslighting.com.au/
VERSION
version
2015
VOLTAGE_ANZRS
voltage_anzrs
240.000
WATTAGE_COMMENTS
wattage comments
28
NAME
name
WALL WASH 160 DOWNLIGHT
Preview - Generation
Preview
3D
2D