Catalog navigation
Seleção de modelos em CAD
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
W32B Metal hoodshousings(IP67)
Bill of material
W32B-SE-4B-M40
ORDERNO
VAR_LEVER_TYPE
-lever type
VAR_MATERIAL
-material
NBR
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
IP67
HOODSHOUSINGS_SEAL
hoodshousings seal
-40℃...+125℃
LIMITING_TEMPERATURES
limiting temperatures
V0
LOCKING_ELEMENT
locking element
metal elastic pressing
MATERIAL
material
grey
NAME
name
Preview - Generation
Visualização
3D
2D