Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
W16B Anti-corrosion hoodshousings(IP67)
Bill of material
W16B-MSEH-4B-PG29
ORDERNO
VAR___LEVER_TYPE
---lever type
metal elastic pressing
VAR___MATERIAL
---material
COLOUR
colour
RAL 9005(black)
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTOR
degree of protection acc.to din en60 529 for coupled connector
IP67
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
HOODSHOUSINGS_SEAL
hoodshousings seal
FPM
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
aluminium die-cast
SURFACE__TOP_COAT
surface- top coat
epoxy powder paint
NAME
name
VAR__MATERIAL
--material
Preview - Generation
Preview
3D
2D