Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
W10B Metal hoodshousings(IP67)
Bill of material
W10B-TEH-2B-PG29
ORDERNO
VAR___LEVER_TYPE
---lever type
VAR___MATERIAL
---material
COLOUR
colour
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTOR
degree of protection acc.to din en60 529 for coupled connector
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
HOODSHOUSINGS_SEAL
hoodshousings seal
LIMITING_TEMPERATURES
limiting temperatures
MATERIAL
material
NAME
name
VAR_LEVER_TYPE
-lever type
VAR_MATERIAL
-material
LOCKING_ELEMENT
locking element
Preview - Generation
Preview
3D
2D