Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
CKD
Description
VZKM - Assembly
Bill of material
VZKM-LS-2-D
MODEL
Model No.
VZKM
SPECIFICATIONS
Specifications of cartridge
L : Lowvacuum level type
H : High vacuum level type
Q : Large flow type
VALVE
supply valve and release valve
S : supply valve NC,witht release valve NC
G : supplyvalve NC,without release valve
SA : Supply valve NO+release valve NC(lead wire lenath 300mm,power supply DC24V)
STACK
stack
2
3
4
5
6
7
8
SWITCH
vacuum swith
Blank : Without vacuum switch
NW : NPN,without energy saving function
PW : PNP,without energy saving function
NE : NPN,with energy saving function
PE : PNP,with energy saving function
BRACKET
bracket
D : Mount with guide rail
INFOTEXT
Product Info
Product Info
Preview - Generation
Preview
3D
2D