Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VL18-54-M-LAS/32/40a/82b/118 - Retroreflective sensors
Bill of material
VL18-54-M-LAS/32/40a/82b/118
PRODUCT_PICTURE
Product Picture
MANUID
VL18-54-M-LAS/32/40a/82b/118
DESCSHORT
Short Description
Retroreflective sensor VL18-54-M-LAS/32/40a/82b/118
EAN
4050143055289
MANUTYPEDESC
Manufacturer Type Description
VL18-54-M-LAS/32/40a/82b/118
BAC640005
Max. output current
200 mA
AAB884005
max. switching distance
20000 mm
AAC004005
Min. reflector distance
60 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
655 nm
BAD826005
Diameter of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
55.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
BAD856005
Length of sensor
65 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.080
LENGTH
0.088
WIDTH
0.080
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D