Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
DELTA SENSOR
Description
VFT1
Bill of material
B20641_1_VFT1_JC_Mechanical_Dimensions
ORDERNO
B20641_1_VFT1_JC_Mechanical_Dimensions
DETECTION_RANGE
detection range
from 0.8 m, up to 10 m on grey surface (18% remission), 8 m on black surface (6% remission)
DETECTION_RESOLUTION__DISTANCE_BETWEEN_TARGET_AND_BACKGROUND_
detection resolution (distance between target and background)
150 mm (typical), 300 mm (for target temperature above 1000°C – 1830°F, or black surface over 6 m)
RESPONSE_TIME
response time
from 2 ms on white matt surface at 2 m to 14 ms on black surface (6% remission) at 8 m
TARGET_TEMPERATURE
target temperature
up to 1250 °C (2280°F)
NAME
name
B20641_1_VFT1_JC_Mechanical_Dimensions
Preview - Generation
预览
3D
2D