카탈로그 탐색
CAD모델 선택
전체
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
Vacuum Modules
Bill of material
510104276
ORDERNO
510104276
MATERIAL
material
Black Anodized Aluminum
MODULE_SLOTS_NEEDED
module slots needed
2
PNEUMATIC_POSITIONS
pneumatic positions
2
TEMPERATURE
temperature
-65° C to 200° C
VACUUM_POSITIONS
vacuum positions
1
NAME
name
510104276
미리보기 - 생성
프리뷰
3D
2D