Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Pulse Electronics
Description
USB Connectors
Bill of material
E8199-011-01
ORDERNO
E8199-011-01
CONNECTOR_MATERIAL_COLOR
connector material color
BLUE
CONNECTOR_TYPE
connector type
USB TYPE A
CONTACT_MATING_AREA_PLATING
contact mating area plating
GOLD 3 U''
NUMBER_OF_PORTS
number of ports
SINGLE
PACKAGE
package
THT
PCB_MOUNT_ANGLE
pcb mount angle
SIDE ENTRY
SPEED
speed
USB 3.0
USB_TYPE
usb type
RECEPTACLE
NAME
name
E8199-011-01
Preview - Generation
Náhled
3D
2D