Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC500-30GM70S-2E2R2-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC500-30GM70S-2E2R2-V15
PRODUCT_PICTURE
Product Picture
MANUID
UC500-30GM70S-2E2R2-V15
DESCSHORT
Short Description
Ultrasonic sensor UC500-30GM70S-2E2R2-V15
EAN
4050143036288
MANUTYPEDESC
Manufacturer Type Description
UC500-30GM70S-2E2R2-V15
AAB866006
max. measuring range -length
500 mm
BAD858004
Open circuit current
50 mA
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
30 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
126 mm
BAD900004
Switch frequency
5.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.170
LENGTH
0.159
WIDTH
0.088
DEPTH
0.048
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D