Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Foehrenbach
Description
Type TMW for top edge mounting - Type TMW for top edge mounting with 2-Axis and for special applications
Bill of material
TMW 155 x 100 x 290
TP
Type
TMW 155 x 100 x 290
A
129.5
mm
B
273
mm
C
290
mm
D
100
mm
E
15
mm
F
66
mm
G
44
mm
H
8
mm
K
155
mm
Z
226.5
mm
GEW
Weight
2.4
Preview - Generation
Preview
3D
2D