Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Rolec Services
Description
Type 2 Charging Socket (EVON0090 & EVON0100)
Bill of material
ZF3CIKLL5
ORDERNO
ZF3CIKLL5
CHARGE_PROTOCOL
charge protocol
Mode 3
DESCRIPTION
description
The UK's most affordable EV charging unit This intelligent, modern yet low-cost unit has been designed to provide electric vehicle drivers with an affordable home charging solution, without compromising on quality. Paired with the QUBEV Smart app, you have full control of your charger. From scheduling your charging session for when your electricity is cheapest, solar matching ECO mode and much more. EV drivers can enjoy a seamless charging experience, ensuring their EV will be ready for their next electric adventure. Universal charging socket or Type 2 tethered lead Power rating - Up to 7.4kW or 22kW models Adjustable power rating - 10A, 13A, 16A & 32A Free QUBEV Smart Wi-Fi app Scheduled /off-peak charging Solar compatible (single phase models only) PME & residual current protection (AC 30mA Type A, DC 6mA) Dynamic load balancing (CT clamp(s) & cable(s) included) OCPP 1.6 compliant Built-in LED charging status indicator Meets UK Smart Charge Point Regulations inc. tamper security Wi-Fi /Ethernet connectivity IP54 & IK08 rated Corrosion & fire resistant CE and UKCA certified Easy to install and maintain Wall or post mounting options OZEV grant fundable 3 Year warranty
ENCLOSURE_DIMENSIONS
enclosure dimensions
200mm (W) 330mm (H) 109mm (D)
INPUT_VOLTAGE
input voltage
230V AC (±10 %)50/60Hz (Single Phase) 400V AC (±10 %) 50/60Hz (3 Phase)
KEY_FEATURES
key features
Easy-to-use Wi-Fi app Adjustable power rating PEN fault protection UK Smart Charge Point Regulations Compliant Wi-Fi Ethernet connectivity Grant fundable
MATERIALS
materials
Unit - PC/ABS Alloy, flammability rating UL94-V0Mounting back plate - 1.5mm Steel with black powder coated finish
PROTECTION
protection
Residual current protection - AC 30mA Type A & DC 6mA PME fault detection Load balancing Over temperature protection Over current protection - A Type A RCBO installed at source is recommended
SUITABLE_FOR
suitable for
HOMES DEVELOPMENT SITES RESIDENTIAL PRIVATE PARKING AREAS
NAME
name
ZF3CIKLL5
Preview - Generation
Preview
3D
2D