Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Two-Way Ball Valves KVZ - KVZ 8 2/2
Bill of material
SCHMALZ 10.05.08.00018 KVZ 8 2/2
NAME
Name
10_05_08_00018
NNCUSTOM
KVZ 8 2/2
NTCUSTOM
Kugelventil
NBCUSTOM
KVZ 8 2/2
LINACUSTOM
KVZ 8 2/2
ARTNR
Order number
10.05.08.00018
C132
G1
G1/4"-IG
C135
G2
G1/4"-AG
C117
H
38 mm
C111
L
39 mm
C133
LG1
10.5 mm
C136
LG2
9 mm
C140
SW1
21 mm
C472
Nennweite
8 mm
C923
Nenndurchfluss
10 mł/h
C922
Nenndurchfluss
167.3 l/min
C576
Weight
0.077 kg
Preview - Generation
Preview
3D
2D