Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
LEM
Description
TT 100-SD
Bill of material
TT 100-SD
ORDERNO
TT 100-SD
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Automation Smart Grid
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
100 A
MOUNTING
mounting
On primary fastening
NOMINAL_VALUE
nominal value
100 A
OP__TEMPERATURE
op. temperature
-25 °C 70 °C
PRIMARY_SIGNAL
primary signal
AC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 33.33 mA
SERIES
series
TT-SD
SUPPLY_VOLTAGE
supply voltage
Self Powered
TECHNOLOGY
technology
Current Transformer
NAME
name
TT 100-SD
Preview - Generation
Öngörünüm
3D
2D