您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
135565
Eaton's CAD
Industrial control, drives, automation and sensors
Sensors and limit switches
E58 harsh-duty sensors
Powered by
CAD模型選擇
All
Electro
All
Electro
{eaton_cad/27266/27284/27354/28569.prj},{NB=135565},{PLID=135565},{NETTO_WEIGHT=0.23000},{EF002642=0},{EF008289=24000},{EF007367=24000},{EF001315=100},{EF003945=0},{EF003946=0},{EF003951=0},{EF003952=0},{EF007094=0},{EF007111=18},{EF007283=0},{EF007334=70},{EF004035=0},{EF004046=0},{EF004094=7},{EF004098=0},{EF003587=0},{EF004105=1},{EF004102=0},{EF004132=0},{EF004030=0},{EF007010=0},{EF011959=6},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/87/76/16/28569_preview_60.png},{MANUTYPEDESC=11102AQD07},{DESCSHORT=Thru-beam photoelectric sensor, transmitter, Sn=24m, 4L, 10-30VDC, NPN, PNP, M18, insulated material, M12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Eaton's CAD
Description
Through beam photoelectric sensor [EC002716] Basic version and enhancement
Bill of material
135565
PREVIEW
Preview
../../../_pool_/87/76/16/28569_preview_60.png
../../../_pool_/87/76/16/28569_preview_60.png
PLID
135565
135565
MANUTYPEDESC
Manufacturer Type Description
11102AQD07
11102AQD07
DESCSHORT
Short Description
Thru-beam photoelectric sensor, transmitter, Sn=24m, 4L, 10-30VDC, NPN, PNP, M18, insulated material, M12
Thru-beam photoelectric sensor, transmitter, Sn=24m, 4L, 10-30VDC, NPN, PNP, M18, insulated material, M12
DESCLONG
Long Description
Optical sensor, comet series, polyurethane housing with 18 mm diameter and flattened side for extra mounting comfort, IP67_x, high vibration and impact resistance . The Comet series features one-way light barrier reflection light barrier diffuse mode sensors with or without background suppression, simplified installation using visible scanning beams, selectable light or dark operation, short-circuit protection, optical cross-talk protection at closely mounted sensors, adjustable gain factor, optional connection of fiber-optic light guides
INTNO
International product number
4015081323586
4015081323586
NETTO_WEIGHT
Netto weight
0.23000
0.23000
kg
ECLASS_13_0
One-way light barrier [AKP250018]
ETIM_9_0
Through beam photoelectric sensor [EC002716]
EF004032
Scope of delivery of the one-way system
Transmitter
Transmitter
EF002642
Max. opening angle
0
°
EF004129
Pre failure notice
false
EF003582
With time function
false
EF008289
Rated switching distance
24000
24000
mm
EF007367
Max. switching distance
24000
24000
mm
EF001315
Max. output current
100
100
mA
EF007448
With reflector
false
EF006807
Analogue output 0 V ... 10 V
false
EF006808
Analogue output 0 mA ... 20 mA
false
EF006810
Analogue output 4 mA ... 20 mA
false
EF006809
Analogue output -10 V ... +10 V
false
EF007485
With other analogue output
false
EF003994
Setting procedure
Manual adjustment
EF007305
With communication interface analogue
false
EF007306
With communication interface AS-Interface
false
EF007307
With communication interface CANOpen
false
EF007308
With communication interface DeviceNet
false
EF007309
With communication interface Ethernet
false
EF007310
With communication interface INTERBUS
false
EF007311
With communication interface PROFIBUS
false
EF007312
With communication interface RS-232
false
EF007313
With communication interface RS-422
false
EF007314
With communication interface RS-485
false
EF007315
With communication interface SSD
false
EF007316
With communication interface SSI
false
EF003945
Number of semiconductor outputs with signalling function
0
EF003946
Number of contact energized outputs with signalling function
0
EF003951
Number of protected semiconductor outputs
0
EF003952
Number of protected contact energized outputs
0
EF003956
Type of interface for safety communication
Other
EF003961
Type of electric connection
Connector M12
Connector M12
EF003962
Type of switching output
NPN
NPN
EF003963
Type of switch function
Other
Other
EF003982
Operation agent-safety class
Safety class 2
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF004008
Construction type housing
Cylinder, screw-thread
EF007094
Width sensor
0
mm
EF007111
Diameter sensor
18
mm
EF007283
Height of sensor
0
mm
EF007334
Length of sensor
70
70
mm
EF007503
Sensing mode
Light-/dark switching
EF004134
Material of optical surface
Plastic
EF001596
Housing material
Plastic
EF004035
Max. output current at protected output
0
mA
EF004046
Min. reflector distance
0
mm
EF002386
Ambient temperature
-20 - 70
°C
EF004094
Response time
7
ms
EF004098
Transmission range of the safety field
0
m
EF003587
Switching frequency
0
0
Hz
EF004105
Type of safety according to IEC 61496-1
1
EF004102
Switching voltage of OSSD at state "high"
0
V
EF003978
Rated control supply voltage AC 50 Hz
0 - 0
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
V
EF003980
Rated control supply voltage DC
10 - 30
V
EF000187
Voltage type
DC
EF004052
With monitoring function downstream switching devices
false
EF004027
Laser protection class
None
EF004132
Wavelength of the sensor
0
nm
EF004029
Type of light
Polarity free red light
EF004030
Light dot
0
mm²
EF007010
AWG-number
0
EF004136
Material of cable sheath
Polyurethane (PUR)
EF004054
With restart blockage
false
EF001597
Suitable for safety functions
false
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
6
6
DATA_SHEET
Data sheet
Data sheet
Preview - Generation
預覽
生成CAD模型
3D
2D