Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Ateljé Lyktan
Description
Table
Bill of material
White
ORDERNO
White
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
204302
ASSEMBLY
assembly
The luminaire is purchased on separate article numbers and assembled with the required accessories (order separately, see the article list with accessories
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
White
CONNECTION
connection
2 m transparent halogen-free feed cable with Plug-in driver connected to the outlet.
CONTROL
control
Touch dim
COST
cost
0
CRI_AND_COLOUR_TEMPERATURE
cri and colour temperature
930
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Table Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Olle Lundberg
DIMENSIONS
dimensions
160x500x390mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HEIGHT
height
390
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Table
LENGTH
length
500
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SCATTERING
light scattering
Light control 0-100% via the sensor surface placed on top of the lamp housing, so called Sweep-Dim. On/off via the same sensor surface. Set value is retained after power failure. Compliant with the international standard EN 12464-1 regarding luminance of at least 500 lux on workspace.
LIGHT_SOURCE
light source
Samsung LED light source, colour temperature 3000K. Colour rendering CRI 90. Chromaticity tolerance 3 SDCM. Rated lifetime: L70 50 000
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_OUTPUT
luminaire output
525 lm
LUMINAIRE_POWER
luminaire power
7 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Lamp housing made of milled anodised aluminium. Arm in extruded, machined, anodised aluminium. Footplate, table clamp and grommet (accessories) in machined, anodised and chromed steel.
MODEL
model
Birdie Table
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PICTOGRAMS
pictograms
Class III, Downlight
PRODUCT_NAME
product name
Birdie Table
PRODUCT_VARIANT
product variant
White
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_COLOUR
standard colour
White RAL9016 or Graphite-black RAL9011, gloss number 20.
TYPE_COMMENTS
type comments
White
URL
url
www.atelje-lyktan.se/en
VERSION
version
2018
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
160
WORK_PLANE_BASED
work plane-based
0
NAME
name
Birdie Table
Preview - Generation
Preview
3D
2D