Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
RAFI
Description
Switching elements
Bill of material
1.20.122.0330000
ORDERNO
ACTUATION_FUNCTION
actuation function
ANSCHLUSS_KENNZEICHNUNG
anschluss kennzeichnung
COLOR
color
light gray
CONTACT_FUNCTION
contact function
CONTACT_MATERIAL
contact material
CONTACT_SYSTEM
contact system
Bridge contact
ENVIRONMENT_RESISTANCE
environment resistance
IEC 60068-2-14 IEC 60068-2-30 IEC 60068-2-33 IEC 60068-2-78
FIXING
fixing
Latching
ILLUMINATED
illuminated
LAMP_SOCKET
lamp socket
LOETBARKEIT
lötbarkeit
No
MOUNTING_DEPTH
mounting depth
44.7 mm
NET_WEIGHT
net weight
OPERATING_FORCE__MAX_
operating force, max.
100 N
OPERATING_LIFE
operating life
OPERATING_TEMPERATURE__MAX_
operating temperature, max.
70 °C
OPERATING_TEMPERATURE__MIN_
operating temperature, min.
-25 °C
OPERATING_TRAVEL__MAX_
operating travel, max.
3 mm
OUTSIDE_DIMENSION__HEIGHT
outside dimension, height
34.4 mm
OUTSIDE_DIMENSION__LENGTH
outside dimension, length
22.2 mm
OUTSIDE_DIMENSION__WIDTH
outside dimension, width
22.2 mm
PACKAGING_UNIT
packaging unit
20 pcs.
PROTECTION_CLASS
protection class
II
RATED_OPERATING_CURRENT_I__AC15_B300
rated operating current i, ac15 b300
RATED_OPERATING_CURRENT_I__DC13_Q300
rated operating current i, dc13 q300
REACH_COMPLIANT
reach compliant
Yes
ROHS_COMPLIANT
rohs compliant
Yes
SHOCK_RESISTANCE_ACCORDING_TO_STANDARD_IEC_60068_2_27
shock resistance according to standard iec 60068-2-27
50 g at 11 ms amplitude semi-sinusoidal
STORAGE_TEMPERATURE__MAX_
storage temperature, max.
85 °C
STORAGE_TEMPERATURE__MIN_
storage temperature, min.
-40 °C
TERMINAL_ON_THE_REAR
terminal on the rear
Flat quick-connect terminal 2.8 x 0.8
VIBRATION_RESISTANCE_ACCORDING_TO_STANDARD_IEC_60068_2_6
vibration-resistance according to standard iec 60068-2-6
10 g at 20 - 500 Hz
NAME
name
RATED_CURRENT__MAX_
rated current, max.
RATED_CURRENT__MIN_
rated current, min.
RATED_VOLTAGE__MAX_
rated voltage, max.
RATED_VOLTAGE__MIN_
rated voltage, min.
Preview - Generation
Preview
3D
2D