Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ETI
Description
Switch disconnectors
Bill of material
004661460
ORDERNO
BASIC_PACKAGING_VOLUME
basic packaging volume
CATALOGUE_GROUP
catalogue group
CONDITIONED_RATED_SHORT_CIRCUIT_CURRENT_IQ
conditioned rated short-circuit current iq
CUSTOMS_TARIFF
customs tariff
DESCRIPTION
description
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
LEVEL
level
Switch disconnectors
MAX__RATED_OPERATION_VOLTAGE_UE_AC
max. rated operation voltage ue ac
NO__OF_POLES
no. of poles
NOMINAL_RATED_CURRENT
nominal rated current
NUMBER_OF_POLES
number of poles
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
QTY__BASIC_PACKAGING
qty. basic packaging
1
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_CURRENT__A_
rated current (a)
RATED_OPERATING_VOLTAGE
rated operating voltage
RATED_OPERATION_POWER_AT_AC_23__400_V
rated operation power at ac-23, 400 v
RATED_OPERATION_POWER_AT_AC_3__400_V
rated operation power at ac-3, 400 v
RATED_PERMANENT_CURRENT_AT_AC_21__400_V
rated permanent current at ac-21, 400 v
RATED_PERMANENT_CURRENT_IU
rated permanent current iu
RATED_SHORT_TIME_WITHSTAND_CURRENT_LCW
rated short-time withstand current lcw
SWITCHING_POWER_AT_400_V
switching power at 400 v
TYPE
type
VERSION_AS_MAINTENANCE_SERVICE_SWITCH
version as maintenance-service switch
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
NAME
name
FOR_USE_WITH
for use with
DEGREE_OF_PROTECTION__IP___FRONT_SIDE
degree of protection (ip), front side
LAMP_HOLDER
lamp holder
NUMBER_OF_FAULT_SIGNAL_SWITCHES
number of fault-signal switches
RATED_OPERATION_CURRENT_IE_AT_AC_15__230_V
rated operation current ie at ac-15, 230 v
LOCKABLE
lockable
WITH_AXIS_EXTENSION
with axis extension
WITH_DOOR_INTERLOCK
with door interlock
WITH_HANDLE_REDYELLOW
with handle redyellow
Preview - Generation
Preview
3D
2D