Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
LEDVANCE
Description
Spotlights
Bill of material
SPOT VARIO DN 170 35 W 3000 K 24DEG WT
ORDERNO
APPARENT_LOAD
apparent load
35
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_HEIGHT_ADJUSTMENT
ceiling height adjustment
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_TEMPERATURE
color temperature
CONTENT_CREATION_DATE
content creation date
7/16/2021
CONTENT_MODIFIED_DATE
content modified date
7/16/2021
CONTENT_VERSION
content version
1.0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
HOST
host
5
LIGHT_SOURCE
light source
0
LUMINOUS_FLUX
luminous flux
MANUFACTURER
manufacturer
LEDVANCE
MASSUNIT
massunit
1
MODEL
model
MOUNTING_CLIP_ANGLE
mounting clip angle
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_ANGLE
rotation angle
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RV
rv
0
SHARED
shared
0
TILT_ANGLE
tilt angle
0
TV
tv
0
URL
url
https://www.ledvance.com/professional/search?query=4058075104020
VERSION
version
2021
NAME
name
Preview - Generation
Öngörünüm
3D
2D