Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
AIRBEST
Description
SPH - Anti-static traceless suction cup
Bill of material
SPHB4CH
CNSORDERNO
SPHB4CH
SERIES
Series
SPHB
DIMENSIONS
Dimensions
4 : Φ4mm
6 : Φ6mm
8 : Φ8mm
10 : Φ10mm
13 : Φ13mm
16 : Φ16mm
mm
SM
Sucker material
CH:Anti-static non-trace rubber
CS
Connection thread
Nil : Suction cups alone
M5M : M5x0.8Male thread
COMMENTS
PDF document
Preview - Generation
Preview
3D
2D