Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-10-1R5M
Bill of material
SLPPI2016-10-1R5M
PN
Part Number
SLPPI2016-10-1R5M
DESC
Description
High Power Inductor, 1.5uH, 116 Ohm, 1.8A, Surface Mount, Bulk
ISAT
I sat
1,8 A
IRMS
I rms
1,8 A
INDUCTANCE
Inductance
1,5 µH
DCR
116 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
2.0 * 1.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Preview - Generation
Preview
3D
2D