您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Model R Series
Chronomite
Powered by
CAD模型選擇
All
Electro
All
Electro
{chronomite/single20phase20large20capacity20tankless20water20heaters.prj},{NB=Model R Series},{ORDERNO=Model R Series},{AMPERAGE=0},{CLASSIFICATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{CW_CONNECTION=1},{DEFAULT_ELEVATION=0},{HOST=5},{HW_CONNECTION=1},{MASSUNIT=1},{OVERALL_DEPTH=9.875},{OVERALL_SIZE_HEIGHT=4.250},{OVERALL_SIZE_WIDTH=10.625},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=1},{TEMPERED_WATER_CONNECTION=0},{VENT_CONNECTION=0},{VOLTAGE=0},{WASTE_CONNECTION=0},{DI__DE_IONIZED=MIN},{N4__NEMA_4_CABINET=MIN},{N4X__NEMA_4X_CABINET=MIN},{DESIGN_OPTION=-1},{DESIGNED_BY=ACORN BIM DESIGN TEAM},{MANUFACTURER=Chronomite},{MODEL=Chronomite Standard Flow R Series Electric Tankless Water Heater}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Chronomite
Description
Single Phase Large Capacity Tankless Water Heaters
Bill of material
Model R Series
ORDERNO
Model R Series
Model R Series
AMPERAGE
amperage
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ACORN BIM DESIGN TEAM
HOST
host
5
HW_CONNECTION
hw connection
1
MANUFACTURER
manufacturer
Chronomite
MASSUNIT
massunit
1
MODEL
model
Chronomite Standard Flow R Series Electric Tankless Water Heater
Chronomite Standard Flow R Series Electric Tankless Water Heater
OMNICLASS_NUMBER
omniclass number
23.65.35.11.14
OMNICLASS_TITLE
omniclass title
Instantaneous Water Heaters
OVERALL_DEPTH
overall depth
9.875
9.875
OVERALL_SIZE_HEIGHT
overall size height
4.250
4.250
OVERALL_SIZE_WIDTH
overall size width
10.625
10.625
PART_TYPE
part type
0
PHONE_
phone#
(800) 447-4962
REVISED_DATE
revised date
08/22/17
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TEMPERED_WATER_CONNECTION
tempered water connection
0
URL
url
https://www.chronomite.com/home
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
0
NAME
name
Model R Series
Model R Series
DI__DE_IONIZED
di- de-ionized
N4__NEMA_4_CABINET
n4- nema 4 cabinet
N4X__NEMA_4X_CABINET
n4x- nema 4x cabinet
Preview - Generation
預覽
生成CAD模型
3D
2D