Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Lumetta
Description
Silhouette Choices 49″ SconceW1649_1
Bill of material
Silhouette Choices 49″ SconceW1649_1
ORDERNO
Silhouette Choices 49″ SconceW1649_1
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Silhouette Choices 49'' Sconce Various Styles
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
1
EMIT_FROM_LINE_LENGTH
emit from line length
3
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
0.083
MANUFACTURER
manufacturer
Lumetta, Inc.
MASSUNIT
massunit
1
MODEL
model
W1649XX
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://lumetta.com/luminaires/silhouette-choices-49-sconce-3/
VERSION
version
2015
W164901___SIMPLE
w164901 - simple
1
W164902___DIAMOND
w164902 - diamond
0
W164903___SCALLOP
w164903 - scallop
0
W164904___MOROCCAN
w164904 - moroccan
0
W164905___TRAVERSE
w164905 - traverse
0
W164906___XINA
w164906 - xina
0
W1649XX_STYLE
w1649xx style
1
W1649XX_URL
w1649xx url
https://lumetta.com/luminaires/silhouette-choices-49-sconce-3/
NAME
name
Silhouette Choices 49″ SconceW1649_1
Preview - Generation
Preview
3D
2D