Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
SCHUNK
Description
SHB-FR - Hard Stepped Top Jaws
Bill of material
SCHUNK-0121109 SHB-FR 130
IDNR
ID
0121109
TYP
Description
SHB-FR 130
ONLINE
Further product information
To the product page
N
10.000 mm
B
26.000 mm
H
37.500 mm
L
58.000 mm
LIEFER
Delivery unit
1 set = 3 pieces
EIGENMASSE
m/set
0.4 kg
CNSCTN
Customs tariff number
84662098
Preview - Generation
Preview
3D
2D