Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
SCHUNK
Description
SFL - Vane swivel unit - Miniature swivel vane
Bill of material
SCHUNK-0304064 SFL-40-E-180, 00
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
SCWK
Swivel angle
ZH
Accessory kit with centering sleeves
ENDLAGENEINSTELL
End position adjustability
°
ENDLAGENDAEMPFUN
End position damping
DREHMOMENT
Torque
Nm
SCHUTZART
Protection class IP
52
EIGENMASSE
Weight
kg
TAKTZEIT
Cycle time (1x rotation angle) without attached load
s
FLUIDVERBRAUCH
Fluid consumption (2x nom. angle)
cm³
NENNBETRIEBSDRUC
Nominal operating pressure
6 bar
BETRIEBSDRUCK
Min./max. operating pressure
bar
ANSCHLUSSSCHLAUC
Diameter of connecting hose
3 x 1.8 x 0.6
UMGEBUNGSTEMPERA
Min./max. ambient temperature
°C
MASSENTRAEG
Max. permissible mass moment of inertia of the set-up
kgmm²
WIEDERHOLGENAUIG
Repeat accuracy
0.050 °
REINRAUMKLASSE
Cleanroom class ISO 14644-1
5
CNSCTN
Customs tariff number
84799070
Preview - Generation
Preview
3D
2D