Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
AIRBEST
Description
SFA - Ultra-thin Lip Suction cup for plastic bags
Bill of material
SFA25S
SERIES
Series
SFA
DIAMETERS
Diameters
25
MH
Material&Hardness
S : Silicone
CT
Connection thread
Nil : Suction cup only
M5F : M5 Female thread
M5M : M5 Male thread
G1M : G1/8 Male thread
INFOTEXT
Infotext
Dimensions
D
25
mm
D1
14.0
mm
D2
10
mm
D3
7
mm
H
17
mm
H1
12 mm
H2
10.0
mm
H3
2.0
mm
Preview - Generation
Preview
3D
2D