Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
igus
Description
Series RX32 - Lids removable along the outer radius
Bill of material
0.448 m RX32.080.080.0 (-,-)
ARTNR
Part no.
RX32.080
INFO
Info PDF
INFO
BI
Inner width Bi
80 mm
BA
Outer width Ba
98.4 mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
256 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
HT
HT material only for Energy Tubes
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AMBUCHSE
Insert nuts for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
AFBUCHSE
Insert nuts for mounting bracket - fixed end
BKL
Calculated chain length
448.0 mm
AKG1
Number of links
14
H
Nominal height
216 mm
D
Overlength Energy Chain radius in final position including safety
140 mm
K
Pi x R + safety
320 mm
CNSMASSEXACT
Weight
0.552 kg/m
Preview - Generation
Preview
3D
2D