Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
EC Motion
Description
SECM299-
Bill of material
SECM299-E4.5AE-T (Step Motor with Terminal Box)
ORDERNO
SECM299-E4.5AE-T (Step Motor with Terminal Box)
CURRENT_PHASE___A__
current phase [ a ]
4.5
HOLDING_TORQUE__NM__
holding torque[ nm ]
7.3
HOLDING_TORQUE___NM__
holding torque [ nm ]
5.4
INDUCTANCE_PHASE__MH__
inductance phase[ mh ]
3.1
INDUKTANCE_PHASE__MH__
induktance phase[ mh ]
3.1
LENGTH__MM__
length[ mm ]
151
NUMBER_OF_LEADS
number of leads
8
RESISTANCE_PHASE_____
resistance phase[ ω ]
0.6
ROTOR_INERTIA__KGM___
rotor inertia[ kgm² ]
3200 x 10-7
WEIGHT___KG__
weight [ kg ]
3.9
NAME
name
SECM299-E4.5AE-T (Step Motor with Terminal Box)
Preview - Generation
預覽
3D
2D