Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
EC Motion
Description
SECM268M-_1
Bill of material
SECM268M-E3.0A (Single Shaft)
ORDERNO
CURRENT_PHASE___A__
current phase [ a ]
3
HOLDING_TORQUE__NM__
holding torque[ nm ]
1.95
HOLDING_TORQUE___NM__
holding torque [ nm ]
1.45
INDUCTANCE_PHASE__MH__
inductance phase[ mh ]
3.5
INDUKTANCE_PHASE__MH__
induktance phase[ mh ]
3.5
LENGTH__MM__
length[ mm ]
106.5
NUMBER_OF_LEADS
number of leads
8
RESISTANCE_PHASE_____
resistance phase[ ω ]
1
ROTOR_INERTIA__KGM___
rotor inertia[ kgm² ]
520 x 10-7
WEIGHT___KG__
weight [ kg ]
1.15
NAME
name
Preview - Generation
Náhled
3D
2D