Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
EC Motion
Description
SECM266-
Bill of material
SECM266-E2.0P2200 (Step Motor with Encoder)
ORDERNO
SECM266-E2.0P2200 (Step Motor with Encoder)
CURRENT_PHASE___A__
current phase [ a ]
2
HOLDING_TORQUE__NM__
holding torque[ nm ]
1.17
HOLDING_TORQUE___NM__
holding torque [ nm ]
0.9
INDUCTANCE_PHASE__MH__
inductance phase[ mh ]
2.5
INDUKTANCE_PHASE__MH__
induktance phase[ mh ]
2.5
LENGTH__MM__
length[ mm ]
75
NUMBER_OF_LEADS
number of leads
8
RESISTANCE_PHASE_____
resistance phase[ ω ]
1.8
ROTOR_INERTIA__KGM___
rotor inertia[ kgm² ]
260 x 10-7
WEIGHT___KG__
weight [ kg ]
0.78
NAME
name
SECM266-E2.0P2200 (Step Motor with Encoder)
Preview - Generation
Podgląd
3D
2D